IESNA:LM-63-2002
[TEST]P1645443
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2D-727-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 108W 70CRI 2700K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (32) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.90A 108.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13008.9
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 108.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2099.8 1965.0 1876.0 1807.2 1708.1 1665.0 1732.0 1866.8 2055.8 2276.9 2532.8 2806.2 3086.0 3396.9 3688.7 
4041.8 4294.1 4500.5 4659.2 4724.3 4703.2 4521.6 3986.8 3690.5 3521.7 3297.9 2843.8 2064.9 1361.3 849.5 564.2 
339.4 155.0 91.7 36.7 0.0 0.0 
2099.8 1954.0 1870.5 1799.8 1702.6 1665.0 1736.5 1871.4 2061.3 2280.5 2543.8 2819.9 3096.0 3388.7 3700.6 
4038.2 4319.8 4524.4 4691.3 4759.2 4750.0 4573.0 4073.0 3754.7 3596.9 3374.0 2914.4 2131.9 1407.2 881.6 586.2 
357.8 176.1 100.9 43.1 0.0 0.0 
2099.8 1966.8 1874.1 1813.6 1728.3 1676.0 1727.4 1847.5 2009.0 2214.5 2464.0 2728.2 3004.3 3300.6 3607.0 
3926.2 4247.3 4531.7 4795.0 4969.3 5034.4 5028.0 4806.9 4373.9 4133.6 3908.8 3457.5 2648.4 1702.6 1063.2 
707.3 450.4 248.6 165.1 69.7 0.0 0.0 
2099.8 1973.2 1893.4 1838.4 1761.3 1707.2 1725.5 1809.9 1951.2 2122.7 2331.0 2581.4 2836.4 3107.1 3393.3 
3695.1 4031.7 4394.1 4754.6 5065.6 5305.0 5457.3 5497.7 5452.7 5329.8 5093.1 4719.8 4009.7 2604.4 1553.1 
905.4 575.2 328.4 163.3 61.5 0.0 0.0 
2099.8 1989.7 1910.8 1860.4 1809.0 1759.5 1746.6 1788.8 1878.7 2011.7 2180.5 2374.1 2582.3 2822.7 3086.9 
3352.0 3662.1 4017.1 4417.0 4841.8 5197.7 5488.5 5716.0 5902.2 6081.1 6246.2 6326.9 6036.1 4908.7 2900.7 
1342.1 594.4 316.5 134.9 49.5 0.9 0.0 
2099.8 2013.6 1941.1 1894.3 1865.0 1833.8 1817.3 1832.9 1877.8 1961.3 2076.0 2202.6 2345.7 2517.2 2729.1 
2931.8 3181.4 3489.6 3845.5 4271.2 4704.2 5113.3 5498.6 5865.5 6311.4 6836.1 7414.0 7880.0 7679.1 6078.3 
3289.6 1285.2 447.7 217.4 70.6 1.8 0.0 
2099.8 2034.7 1973.2 1936.5 1920.9 1918.2 1921.8 1935.6 1962.2 2008.1 2084.2 2182.4 2264.9 2342.0 2457.6 
2619.9 2809.8 3046.5 3366.7 3764.8 4240.9 4732.6 5265.6 5797.6 6354.5 7054.4 7849.7 8668.9 9012.0 8131.4 
6181.1 3607.9 1272.4 457.8 172.5 15.6 0.0 
2099.8 2035.6 1976.0 1940.2 1925.5 1925.5 1932.9 1947.5 1973.2 2019.1 2097.1 2193.4 2271.4 2340.2 2450.2 
2607.1 2781.4 3018.1 3337.3 3721.7 4210.6 4715.2 5236.2 5800.4 6354.5 7051.7 7841.5 8672.6 9023.0 8161.6 
6278.3 3859.3 1331.1 469.7 180.7 16.5 0.0 
2099.8 2046.6 2007.2 1984.2 1983.3 1998.0 2025.5 2054.9 2092.5 2141.1 2228.2 2320.9 2361.3 2406.2 2501.6 
2625.4 2786.0 3020.8 3339.1 3728.1 4185.9 4709.7 5264.7 5832.5 6412.3 7074.6 7795.6 8398.3 8491.0 7638.8 
6122.4 3881.3 1570.5 399.0 173.4 23.9 0.0 
2099.8 2073.2 2059.4 2063.1 2087.0 2123.7 2161.3 2202.6 2247.5 2309.9 2393.4 2444.7 2469.5 2519.0 2599.8 
2725.4 2880.5 3154.8 3487.8 3892.3 4424.4 4989.5 5594.9 6252.6 6961.8 7722.2 8399.2 8825.8 8559.8 7522.3 
5896.7 3078.6 977.9 357.8 155.9 43.1 0.0 
2099.8 2098.9 2110.8 2142.0 2197.0 2267.7 2337.4 2412.6 2492.4 2578.7 2680.5 2734.6 2789.7 2868.5 2979.5 
3134.6 3341.9 3596.9 3905.1 4257.4 4639.9 5067.4 5499.5 6023.3 6555.4 7075.5 7419.5 7437.9 6619.6 5439.0 
3789.6 1587.0 500.9 213.7 78.9 23.9 0.0 
2099.8 2115.4 2138.3 2181.5 2252.1 2332.8 2413.5 2495.2 2574.1 2663.1 2753.9 2790.6 2820.8 2863.0 2912.6 
2983.2 3085.0 3213.5 3378.6 3577.7 3806.1 4050.1 4319.8 4660.1 5016.1 5318.8 5445.4 5305.0 4531.7 3652.0 
2542.0 1093.5 366.0 183.5 89.9 33.0 0.0 
2099.8 2109.9 2141.1 2193.4 2267.7 2347.5 2425.5 2494.3 2553.0 2610.8 2660.3 2660.3 2637.4 2617.2 2586.0 
2558.5 2547.5 2539.2 2526.4 2506.2 2480.5 2451.2 2446.6 2501.6 2605.3 2684.2 2619.0 2313.6 1699.8 1203.6 
755.9 388.0 224.8 130.3 74.3 29.4 0.0 
2099.8 2137.4 2178.7 2228.2 2291.5 2342.9 2375.9 2389.7 2372.3 2320.9 2234.7 2087.9 1882.4 1633.8 1333.8 
1072.4 845.8 699.0 625.6 592.6 575.2 563.3 546.7 534.8 544.9 553.2 533.0 493.5 425.6 353.2 294.5 230.3 166.0 105.5 
57.8 18.3 0.0 
2099.8 2158.5 2196.1 2227.3 2253.0 2253.9 2211.7 2114.5 1952.1 1744.8 1501.7 1220.1 966.0 811.9 738.5 705.4 
686.2 677.0 675.2 675.2 673.3 666.0 650.4 627.5 605.4 595.4 574.3 527.5 453.2 360.5 287.1 226.6 159.6 95.4 56.9 14.7 
0.0 
2099.8 2167.7 2196.1 2201.6 2181.5 2106.2 1949.4 1744.8 1507.2 1237.5 1011.8 891.7 842.1 819.2 799.9 787.1 785.2 
791.7 807.3 824.7 842.1 854.1 857.7 843.0 812.8 768.7 704.5 632.1 544.0 426.6 308.2 205.5 136.7 91.7 47.7 9.2 0.0 
2099.8 2176.9 2188.8 2161.3 2075.0 1907.2 1684.3 1437.5 1188.9 1016.4 953.1 926.5 900.8 876.1 855.0 840.3 
839.4 860.5 877.0 869.6 869.6 870.6 846.7 798.1 752.2 711.9 662.3 599.0 524.7 442.2 337.6 233.9 164.2 103.7 45.0 6.4 
0.0 
2099.8 2168.6 2166.8 2106.2 1958.5 1739.3 1500.8 1257.7 1075.1 1023.8 1010.0 988.9 955.0 913.7 881.6 862.3 
823.8 770.6 765.1 748.6 713.7 715.5 720.1 729.3 735.7 729.3 715.5 693.5 659.6 600.9 468.8 359.6 253.2 149.5 62.4 3.7 
0.0 
2099.8 2165.9 2151.2 2064.0 1866.8 1633.8 1374.2 1159.5 1081.6 1077.0 1069.6 1046.7 1008.2 958.6 908.2 805.4 
735.7 689.8 626.5 612.8 610.0 619.2 639.4 654.1 646.7 630.2 609.1 581.6 545.8 500.9 415.6 346.8 277.0 172.5 73.4 3.7 
0.0 
2099.8 2165.9 2145.7 2025.5 1811.8 1556.7 1307.2 1136.6 1115.5 1126.5 1125.6 1105.4 1066.0 1010.9 884.3 772.4 
690.8 597.2 563.3 547.7 544.0 547.7 553.2 546.7 515.5 498.1 483.4 463.3 431.2 394.5 340.3 285.3 223.8 155.0 69.7 2.8 
0.0 
2099.8 2147.5 2121.8 2009.0 1767.7 1516.4 1269.6 1130.2 1130.2 1148.5 1154.0 1138.4 1106.3 1037.5 883.4 758.6 
643.1 576.1 554.1 557.7 596.3 605.4 548.6 547.7 500.9 494.5 469.7 446.7 419.2 360.5 304.6 244.0 180.7 124.8 51.4 2.8 
0.0 
2099.8 2138.3 2115.4 1998.9 1767.7 1516.4 1269.6 1129.3 1132.0 1151.3 1156.8 1144.8 1113.7 1034.8 886.2 753.1 
642.1 574.3 554.1 564.2 617.4 622.9 549.5 554.1 502.7 502.7 470.6 443.1 411.0 348.6 293.6 237.6 169.7 105.5 48.6 2.8 
0.0 
